??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 816-B04-TOB-08-650-11
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 650-11
Bill of material
BALLUFF BNS 816-B04-TOB-08-650-11
TC
Product identifier
BNS 816-B04-TOB-08-650-11
PX
Product view
1851
SA
Number of switching positions
CS
Code for Switching element
L1
Switch position spacing
8 mm
L2
distance L2
50 mm
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.